text.skipToContent text.skipToNavigation

HBL64CM55

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL64CM55

Adapter, Marine Adapter, Molded "Y", 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V, Locking Male 3-Pole 4-Wire Grounding, Yellow

Corrosion Resistant

Product Details

General

Application "Y" Adapter
Color Yellow
Insulation Insulated Body
Item Type Adapters
Material Composite
Number Of Pins Male- 50A 125/250V Twist-LockĀ®
Operating Temperature Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance Environmental - Moisture Resistance - IP55 Suitability (Connectors)
Receptacle Type Female- 50A 125V Twist-LockĀ®
UPC 783585808789

Electrical Ratings

Amperage Rating 50 A
Current / Amperage Rating 50 A
Current Rating 50 A
Voltage Rating 125/250 VAC
Wattage 12500

Resources/Downloads