text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Mechanical Terminals

BGBL1/0, Aluminum Lay-in Lug, 1/0-14 AWG, 3/8" Stud, Tin Plated

By Burndy  
Catalog ID: BGBL1/0
Aluminum Lay-in Lug, 1/0-14 AWG, 3/8" Stud, Tin Plated

BGBL250, Aluminum Lay-in Lug, 250 kcmil-#6, 7/16" Stud, Tin Plated

By Burndy  
Catalog ID: BGBL250
Aluminum Lay-in Lug, 250 kcmil-#6 AWG, 7/16" Stud, Tin Plated

BGBL4, Aluminum Lay-in Lug, 4-14 AWG, 1/4" Stud, Tin Plated

By Burndy  
Catalog ID: BGBL4
Aluminum Lay-in Lug, 4-14 AWG, 1/4" Stud, Tin Plated

BGBL4SS, Aluminum Lay-in Lug, Stainless Steel Hardware, #14-#4

By Burndy  
Catalog ID: BGBL4SS
Aluminum Lay-in Lug; Stainless Steel Hardware

CL1/014TN, Copper Lay-in Lug, Tin Plated

By Burndy  
Catalog ID: CL1/014TN
BURNDY® QIKLUG™ Copper Lay-In Lug

CL250516TN, Copper Lay-in Lug, Tin Plated

By Burndy  
Catalog ID: CL250516TN
BURNDY® QIKLUG™ Copper Lay-In Lug

CL3/0516TN, Copper Lay-in Lug, Tin Plated

By Burndy  
Catalog ID: CL3/0516TN
BURNDY® QIKLUG™ Copper Lay-In Lug

CL501, Copper Lay-in Lug

By Burndy  
Catalog ID: CL501
Copper Lay-in Lug, 14-4 AWG, #10 Stud

CL501TN, Copper Lay-in Lug, Tin Plated

By Burndy  
Catalog ID: CL501TN
Copper Lay-in Lug, 14-4 AWG, #10 Stud, Tin Plated

CL501TNBULK, Copper Lay-in Lug

By Burndy  
Catalog ID: CL501TNBULK
BURNDY® QIKLUG™ Copper Lay-In Lug

CL501TNMHWSS, Copper Lay-in Lug, Stainless Steel Tongue, Mounting Hardware Included

By Burndy  
Catalog ID: CL501TNMHWSS
BURNDY® QIKLUG™ Copper Lay-In Lug with Stainless Steel Tongue Mounting Hardware included

CL501TNMHWSST, Copper Lay-in Lug, Stainless Steel Mounting Hardware Included

By Burndy  
Catalog ID: CL501TNMHWSSST
BURNDY® QIKLUG™ Copper Lay-In Lug
Page 1 of 1