text.skipToContent text.skipToNavigation

BDBMHC162/02

By Burndy 

Catalog ID: BDBMHC162/02

By Burndy
Catalog ID:  BDBMHC162/02
POWER DISTRIBUTION BLOCKS.
Add to List

More Options

Where to Buy

Product Details

General

Insulation Y
Material Aluminum
Number Of Poles 2
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name VERSIPOLE™
UPC 781810645796
UPC 12 Digit 7818106457966

Dimensions

Dimension - Height inch 3.25 in
Dimension - L Length Overall mm 127 mm
Dimension - Length Overall inch 5.00 in
Dimension - Width inch 3.57 in
Dimension - Width mm 91 mm

Electrical Ratings

Amperage Rating 175 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Run Range 12-2/0
Conductor - AL Str Tap 12;10;8;6;4;3;2
Conductor - AL Str Tap Range 12-2
Conductor - Copper Str Run 14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Run Range 14-2/0
Conductor - Copper Str Tap 14;12;10;9;8;7;6;5;4;3;2
Conductor - Copper Str Tap Range 14-2
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 9

Resources and Downloads

Customer Notices

Sales Drawings