text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Vertical Power Strips

H1V1415S2N4E

By TradeSelect  
Catalog ID: H1V1415S2N4E
PBAR 0U 14IN 20A SB MALE 4X20A SB SINGLE

H1V1415S2N6E

By TradeSelect  
Catalog ID: H1V1415S2N6E
PBAR 0U 14IN 20A SB MALE 6X20A SB SINGLE

H1V1810S2N10E

By TradeSelect  
Catalog ID: H1V1810S2N10E
PBAR 0U 18IN 20A SB MALE 10X20A SB SGL

H1V1815S2N10E

By TradeSelect  
Catalog ID: H1V1815S2N10E
PBAR 0U 18IN 20A SB MALE 10X20A SB SGL

H1V2012S1B6AS

By TradeSelect  
Catalog ID: H1V2012S1B6AS
PBAR 0U 20IN 15A SB BRKR 6X15A SB REC SW

H1V2406L2N6FM

By TradeSelect  
Catalog ID: H1V2406L2N6FM
PBAR 0U 24IN 20A TL 6X20A SB RA

H1V2406S1B6A

By TradeSelect  
Catalog ID: H1V2406S1B6A
PBAR 0U 24IN 15A SB MALE 6X15A SB

H1V2406S1B6AM

By TradeSelect  
Catalog ID: H1V2406S1B6AM
PBAR 0U 24IN 15A SB MALE 6X15A SB W MTR

H1V2406S1N5A

By TradeSelect  
Catalog ID: H1V2406S1N5A
PBAR 0U 24" 6 X 5-15 OUTLET

H1V2406S1N6A

By TradeSelect  
Catalog ID: H1V2406S1N6A
POWER BAR RACK MOUNT 0U 24" 5-15

H1V2406S1N6AM

By TradeSelect  
Catalog ID: H1V2406S1N6AM
PBAR 0U 24IN 15A SB MALE 6X15A SB W MTR

H1V2406S1N6AS

By TradeSelect  
Catalog ID: H1V2406S1N6AS
POWER BAR RACK MOUNT 0U 24" 5-15 W/SW

H1V2406S2B6E

By TradeSelect  
Catalog ID: H1V2406S2B6E
PBAR 0U 24IN 20A SB MALE 6X20A SB

H1V2406S2B6EM

By TradeSelect  
Catalog ID: H1V2406S2B6EM
PBAR 0U 24IN 20A SB MALE 6X20A SB W MTR

H1V2406S2N6E

By TradeSelect  
Catalog ID: H1V2406S2N6E
PBAR 0U 24IN 20A SB MALE 6X20A SB

H1V2406S2N6EM

By TradeSelect  
Catalog ID: H1V2406S2N6EM
PBAR 0U 24IN 20A SB MALE 6X20A SB W MTR

H1V2408S1B4A

By TradeSelect  
Catalog ID: H1V2408S1B4A
POWER BAR RACK MOUNT 0U 24IN 4X15A125V

H1V2410L2N10E

By TradeSelect  
Catalog ID: H1V2410L2N10E
PBAR 0U 24IN 20A TL 10X20A SB REC

H1V2410L2N10EM

By TradeSelect  
Catalog ID: H1V2410L2N10EM
PBAR 0U 24IN 20A TL 10X20A SB REC MTR

H1V2410L4N12KM

By TradeSelect  
Catalog ID: H1V2410L4N12KM
PBAR 0U 24IN L6-20P 12XC13 REC W MTR

H1V2415L2N6FM

By TradeSelect  
Catalog ID: H1V2415L2N6FM
PBAR 0U 24IN 20A TL 6X20A SB RA MTR

H1V3010L6B8KM

By TradeSelect  
Catalog ID: H1V3010L6B8KM
PBAR 0U 30IN L6-30P BRKR 8XC13 REC MTR

H1V3606L1N12CM2

By TradeSelect  
Catalog ID: H1V3606L1N12CM2
PBAR 0U 36IN 15A TL 12X15A SB MTR 2CCT

H1V3608S1B6A

By TradeSelect  
Catalog ID: H1V3608S1B6A
POWER BAR RACK MOUNT 0U 36IN 6X15A125V

H1V3610L5B6E

By TradeSelect  
Catalog ID: H1V3610L5B6E
PBAR 0U 36IN L5-30P BRKR 6X20A SB REC

H1V3610L6B8KM

By TradeSelect  
Catalog ID: H1V3610L6B8KM
PBAR 0U 36IN L6-30P BRKR 8XC13 REC MTR

H1V3610L7B16KM

By TradeSelect  
Catalog ID: H1V3610L7B16KM
PBAR 0U 36IN L15-30P BRKR 16XC13 REC MTR

H1V3610L9B2LM

By TradeSelect  
Catalog ID: H1V3610L9B2LM
PBAR 0U 36IN L14-30P BRKR 2XL620 REC MTR

H1V3610L9B2TM

By TradeSelect  
Catalog ID: H1V3610L9B2TM
PBAR 0U 36IN L14-30P BRKR 2X615 REC MTR

H1V3706L1N12AM

By TradeSelect  
Catalog ID: H1V3706L1N12AM
PBAR 0U 37IN 15A TL 12X15A SB W METER
Page 1 of 8