PAT46T3LU03A2_3Ah_AC_HC
PAT46T3LU03A2_3Ah_AC_HC
PAT46T3_Series_secondary

PATRIOT® T3 Technology 15-Ton Battery Crimper, Latch Head, Uncovered, two 3.0Ah 18V Li-Ion Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT46T3LU03A2

PAT46T3 Tech 15T Battery Crimper, Latch Head, Uncovered, 3Ah Li-Ion, AC, Hard Case.

La sĂ©rie de sertisseuses PATRIOT® T3 Technology de 15 tonnes offre Ă  l'utilisateur la possibilitĂ© de SUIVRE les emplacements de sertissage grĂ¢ce au GPS embarquĂ©, de TRACER les sertissages individuels avec des commentaires, des photos et la validation de la force de sortie, et de TRANSMETTRE les donnĂ©es via Bluetooth®. Avec sa tĂªte Ă  loquet et sa course de coulisseau de 2,00", la sertisseuse peut sertir une vaste gamme allant de #8 AWG Ă  1500 kcmil.

Product details

General

Application
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Sub Brand
PATRIOT®
Tool Type
Battery Actuated Crimper, T3 Technology
Type
UPC
621945625365

Dimensions

Dimensions
18.59 in x 3.26 in x 15.18 in
Height
15.18 in
Length
18.59 in
Weight
16 lb
Width
3.26 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Logistics

Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case