WBP_01304009_PRODIMAGE
WBP_01304009_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+2
Kellems Wire Management Solutions

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

01304013

  • null
  • null

Tube : Aluminium, Étiquette : Mylar

Product details

General

Application
Approx Breaking Strength
4,400 lbs
Color
Environmental Conditions
EU RoHS Indicator
Yes
Material
Steel, Galvanized
Material - Mounting Hardware
On Cable Ends
Performance
  • Mechanical - Approximate Breaking Strength - 4,400 (19,571) Lbs. (N)
  • Mechanical - Cable Diameter Range - .62"-.74" (1.57-1.88)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)
Series
Splicing Grips
Style
Closed Mesh, Double Weave
Type
UPC
783585326986

Dimensions

Display Size
24" (60.96) Length

Conductor Related

Cable Diameter Range
0.62 in-0.74 in
Cable Size
.62"-.74" (1.57-1.88)
Number of Conductors
1 Jacketed Cable

Certifications And Compliance

Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
5

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions