text.skipToContent text.skipToNavigation

014021142

By Hubbell Wiring Device-Kellems 

Catalog ID: 014021142

By Hubbell Wiring Device-Kellems
Catalog ID:  014021142
Wire Management, Hose Containment Grips, Universal Bale Grip, 24" Mesh Length, Cable Dia:1.00 in-1.56 in
  • These grips will prevent serious injury to personnel and damage to equipment by holding the hose in place in the event of hose failure
  • Kellems® patented Hose Containment Grips are made of stainless steel double weave mesh construction for high strength and come complete with hose clamps
Add to List

More Options

Where to Buy

Product Details

General

Application Used to fasten around a structure or closed eye
Approx Breaking Strength 6,000 lbs
Item Type Universal Bale Grip (Type U)
Material Stainless Steel
UPC 783585437255

Conductor Related

Cable Diameter Range 1.00 in-1.56 in

Logistics

Carton Quantity 1

Resources and Downloads

Videos

Kellems Wire Management Solutions

Kellems Wire Management Solutions