text.skipToContent text.skipToNavigation

03301017

By Hubbell Wiring Device-Kellems 

Catalog ID: 03301017

By Hubbell Wiring Device-Kellems
Catalog ID:  03301017
Kellems Wire Management, Pulling Grips, Underground Rotating Eye, 1.50-1.99", Short
  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Lug: Steel, Bushing: Steel, Insert: Steel, Tag: Mylar

Add to List

More Options

Where to Buy

Product Details

General

Application Underground Pulling
Approx Breaking Strength 16,400 lbs
Construction Woven
Load Capacity 3280
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
Performance
  • Mechanical - Approximate Breaking Strength - 16,400 (72,941) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.50"-1.99" (3.81-5.05)
  • Mechanical - Working Load - 3280 (14588.2) Lbs. (N)
Series Underground K-Type
Style Closed Mesh, Double Weave
Type Rotating Eye, Short Length
UPC 783585314235

Conductor Related

Cable Diameter Range 1.50 in-1.99 in
Cable Size 1.50"-1.99" (3.81-5.05)
Cable Specification UL Listed Circuit Wire

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 2

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions