text.skipToContent text.skipToNavigation

03301020

By Hubbell Wiring Device-Kellems 

Catalog ID: 03301020

By Hubbell Wiring Device-Kellems
Catalog ID:  03301020
Kellems Wire Management, Pulling Grips, Underground Rotating Eye, 3.00-3.49", Short
  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Lug: Steel, Bushing: Steel, Insert: Steel, Tag: Mylar

Add to List

More Options

Where to Buy

Product Details

General

Application Underground Pulling
Approx Breaking Strength 41,000 lbs
Construction Woven
Load Capacity 8200
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
Performance
  • Mechanical - Approximate Breaking Strength - 41,000 (182,368) Lbs. (N)
  • Mechanical - Cable Diameter Range - 3.00"-3.49" (7.62-8.86)
  • Mechanical - Working Load - 8200 (36473.6) Lbs. (N)
Series Underground K-Type
Style Closed Mesh, Double Weave
Type Rotating Eye, Short Length
UPC 783585314266

Conductor Related

Cable Diameter Range 3.00 in-3.49 in
Cable Size 3.00"-3.49" (7.62-8.86)
Cable Specification UL Listed Circuit Wire

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 2

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions