text.skipToContent text.skipToNavigation

03301039

By Hubbell Wiring Device-Kellems 

Catalog ID: 03301039

By Hubbell Wiring Device-Kellems
Catalog ID:  03301039
Kellems Wire Management, Pulling Grips, Underground Rotating Eye, 4.50-4.99", Standard
  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

Add to List

More Options

Where to Buy

Product Details

General

Application Underground Pulling
Approx Breaking Strength 48,000 lbs
Construction Woven
Load Capacity 9600
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
Performance
  • Mechanical - Approximate Breaking Strength - 48,000 (213,504) Lbs. (N)
  • Mechanical - Cable Diameter Range - 4.50"-4.99" (11.43-12.67)
  • Mechanical - Working Load - 9600 (42700.8) Lbs. (N)
Series Underground K-Type
Style Closed Mesh, Double Weave
Type Rotating Eye, Standard Length
UPC 783585314433

Conductor Related

Cable Diameter Range 4.50 in-4.99 in
Cable Size 4.50"-4.99" (11.43-12.67)
Cable Specification UL Listed Circuit Wire

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 2

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions