text.skipToContent text.skipToNavigation

073031205

By Hubbell Wiring Device-Kellems 

Catalog ID: 073031205

By Hubbell Wiring Device-Kellems
Catalog ID:  073031205
Kellems Wire Management, Dusttight Grips, Strain Relief, .97-1.25", 1 1/4", Non-Insulated
  • Aluminum Fiting
  • Galvanized steel mesh provides high strength

Non-Insulated

Add to List

More Options

Where to Buy

Product Details

General

Application Light Duty
Construction Woven
Item Type Dust-Tight Strain Relief Grips
Material Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware Locknut or Tapped Hole
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
Series Dust-Tight
Style For Insulated Cables
Thread Size 1 1/4" NPT
Type Non-Insulated, Wide Range
UPC 783585330051

Dimensions

Display Size 1 1/4" NPT
Trade Size 1.25

Conductor Related

Cable Diameter Range 0.97 in-1.25 in
Cable Size .97"-1.25" (2.46-3.17)

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Kellems Wire Management Solutions