text.skipToContent text.skipToNavigation

073PG291204

By Hubbell Wiring Device-Kellems 

Catalog ID: 073PG291204

By Hubbell Wiring Device-Kellems
Catalog ID:  073PG291204
Kellems Wire Management, Dusttight Grips, Strain Relief, .24-.32", PG29 Non-Insulated
  • Aluminum Fiting
  • Galvanized steel mesh provides high strength

Non-Insulated

Add to List

More Options

Where to Buy

Product Details

General

Application Light Duty
Construction Woven
Item Type Dust-Tight Strain Relief Grips
Material Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware Locknut or Tapped Hole
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
Series Dust-Tight
Style For Insulated Cables
Thread Size PG29
Type Non-Insulated, Wide Range
UPC 783585327808

Dimensions

Display Size Standard Sized

Conductor Related

Cable Diameter Range 0.73 in-0.97 in
Cable Size .73"-.97" (1.85-2.46)
Cable Specification Mesh Length @ Nom. Dia. : 7" (17.78 cm)

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions