text.skipToContent text.skipToNavigation

02201017

By Hubbell Wiring Device-Kellems 

Catalog ID: 02201017

By Hubbell Wiring Device-Kellems
Catalog ID:  02201017
Support Grips, Single Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"
  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Single Eye
Approx Breaking Strength 1,610 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
Performance
  • Mechanical - Approximate Breaking Strength - 1,610 (7,161) Lbs. (N)
  • Mechanical - Working Load - 161 (716.1) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye

Conductor Related

Cable Diameter Range 1 in-1.24 in
Cable Size 1.00"-1.24" (2.54-3.15)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 100

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions