text.skipToContent text.skipToNavigation

02201041

By Hubbell Wiring Device-Kellems 

Catalog ID: 02201041

By Hubbell Wiring Device-Kellems
Catalog ID:  02201041
Support Grips, Offset Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"
  • Offset eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Offset Eye
Approx Breaking Strength 1,500 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
Performance
  • Mechanical - Approximate Breaking Strength - 1,500 (6,672)
  • Mechanical - Working Load - 150 (667.2) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Offset Eye

Conductor Related

Cable Diameter Range 1 in-1.24 in
Cable Size 1.00"-1.24" (2.54-3.15)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 100

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions