text.skipToContent text.skipToNavigation

HBL2510ST

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL2510ST

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL2510ST
LKG RCPT, 20A 3PH 120/208V, L21-20R, BK, SPRING TERM

More Options

Product Details

General

Item Type 20A, 3 phase wye, 120/208V AC Twist-Lock Receptacle with Spring Termination
Number Of Poles 4
UPC 783585788500

Dimensions

Dimensions 3.28 in x 1.7 in x 1.468 in
Height 1.468 in
Length 3.28 in
Width 1.7 in

Electrical Ratings

Amperage Rating 20 A
Voltage Rating 120/208 VAC

Conductor Related

Number Of Wires 5

Logistics

Carton Quantity 30

Resources and Downloads