text.skipToContent text.skipToNavigation

HBL2810ST

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL2810ST

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL2810ST
LKG RCPT, 30A 3P 120/208V, L21-30R, BK, SPRING TERM

More Options

Product Details

General

Item Type 30A, 3 phase wye, 120/208V AC Twist-Lock Receptacle with Spring Termination
Number Of Poles 4
UPC 783585788524

Dimensions

Dimensions 3.28 in x 1.7 in x 1.468 in
Height 1.468 in
Length 3.28 in
Width 1.7 in

Electrical Ratings

Amperage Rating 30 A
Voltage Rating 120/208 VAC

Conductor Related

Number Of Wires 5

Logistics

Carton Quantity 50

Resources and Downloads