WBP_HBL7832_PRODIMAGE
WBP_HBL7832_PRODIMAGE
play
Hubbell 30A Toggle Motor Disconnect

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Two Pole, 30A 600V AC, Back and Side Wired Short Toggle

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7832S

Circuit-Lock® Manual Short Toggle Controller/Motor Disconnect Switch, 2-pole 30A 600V AC, Back and Side Wired.

  • Thermoset body provides high resistance to electrical arc tracking
  • Strong ON/OFF action with quick-make, slow break operation
  • Optional Side Finger Guards for close wall applications and finger safe environments
  • Four large silver alloy contacts per pole has excellent conductivity with maximum longevity
  • Lubrication-free controller with continued ON/OFF cycling even in harsh, dust and high heat environments

Bascule courte

Product details

General

Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
15
Item Type
Short Toggle
Load Capacity
Inductive
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2 Pole
Operating Cycles
10,000 Cycles Minimum
Series
Short Toggle
Type
UPC
783585680538

Dimensions

Display Size
Standard Sized Product
Weight
0.45 lb

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back and Side Wired
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Wattage
18000 W

Logistics

Carton Quantity
40
Pallet Quantity
3600