WBP_HBL13R22D_PRODIMAGE
WBP_HBL13R22D_PRODIMAGE
WBP_HBL13R23D_front_PRODIMAGE
Discontinued

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, NEMA3R Enclosure with Switch

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL13R22D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Gray, NEMA3R Enclosure with Switch.

  • Optional Side Guard for close wall applications
  • Clamping plate for secure back or side wiring
  • Idéal pour usage sur les équipements d'extérieur

Standard Product

Product details

General

Application
Red Handle
Catalog Number
HBL13R22D
Color
  • Gray
  • Gris
Enclosure Type
NEMA 3/3R
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Horsepower - Maximum
15
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series
Non-Fused
Style
Standard Duty
Type
Disconnect Switches
UPC
783585202662

Dimensions

Dimensions
5.42 in x 2.99 in x 4.55 in
Display Size
Standard Sized Product
Height
4.55 in
Length
5.42 in
Weight
1.15 lb
Width
2.99 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Single Phase
Wattage
18000 W

Certifications And Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity
4