WBP_HBLDS6SS_PRODIMAGE
WBP_HBLDS6SS_PRODIMAGE
WBP_HBLDS6SS_front_PRODIMAGE
WBP_HBLDS6SS_alt_PRODIMAGE

Switches and Motor Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Stainless Steel, NEMA 4X Enclosure

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS10SS

Switches and Motor Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 100A 600V AC, Screw Terminals, Stainless Steel, NEMA 4X Enclosure.

  • Molded-in conduit opening and field installed hub
  • Internal frame automatically bonds all grounds
  • Reversible interior accommodates top or bottom conduit opening

Product details

General

Application
Labelless
Catalog Number
HBLDS10SS
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
Yes
Mounting Method
Feet are fixed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Non-Fused
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585372587

Dimensions

Dimensions
11.63 in x 7.3 in x 5.39 in
Height
5.39 in
Length
11.63 in
Width
7.3 in

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Dielectric Strength
Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM