text.skipToContent text.skipToNavigation
English
  • English
  • Francais

High Bay - Low Bay - Well Glass

DVA-110 - 100W Pendant Fixture 1/2" Hub

By Killark  
Catalog ID: DVA-110
100W Pendant Fixture 1/2" Hub

DVA-120 - 150W Pendant Fixture 1/2" Hub

By Killark  
Catalog ID: DVA-120
150W Pendant Fixture 1/2" Hub

DVA-210 - 150W Pendant Fixture 3/4" Hub

By Killark  
Catalog ID: DVA-210
150W Pendant Fixture 3/4" Hub

DVA-220 - 200W Pendant Fixture 3/4" Hub

By Killark  
Catalog ID: DVA-220
200W Pendant Fixture 3/4" Hub

DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

By Killark  
Catalog ID: DVL1630A1G
DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

DVL1630X2G - DVL Series LED Dust Tight / Utility Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1355 Lumens

By Killark  
Catalog ID: DVL1630X2G
DVL Series LED Dust Tight/ Utility Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1355 Lumens

DVX-110 - 100W Ceiling Mount 1/2" Hub

By Killark  
Catalog ID: DVX-110
100W Ceiling Mount 1/2" Hub

DVX-120 - 150W Ceiling Mount 1/2" Hub

By Killark  
Catalog ID: DVX-120
150W Ceiling Mount 1/2" Hub

DVX-210 - 150W Ceiling Mount 3/4" Hub

By Killark  
Catalog ID: DVX-210
150W Ceiling Mount 3/4" Hub

DVX-220 - 200W Ceiling Mount 3/4" Hub

By Killark  
Catalog ID: DVX-220
200W Ceiling Mount 3/4" Hub

EBF131 CEN

By Killark  
Catalog ID: EBF131 CEN
L1 Medium 13W Fluorescent 120V Fluorescent Tank, ATEX Rated

EBF1317

By Killark  
Catalog ID: EBF1317
Class I 13W/220V 50HZ Ballast Assembly

EBF131A2

By Killark  
Catalog ID: EBF131A2
13W/120V 3/4" Pendant Fixture

EBF131A2G

By Killark  
Catalog ID: EBF131A2G
13W/120V 3/4" Pendant Fixture with Guard

EBF131A3G

By Killark  
Catalog ID: EBF131A3G
13W Fluorescent 120V 1" Pendant Fixture with Guard

EBF131B2G

By Killark  
Catalog ID: EBF131B2G
13W Fluorescent 120V 3/4" Bracket Mount Fixture with Guard

EBF131B3G

By Killark  
Catalog ID: EBF131B3G
13W Fluorescent 120V 1" Bracket Mount Fixture with Guard

EBF131D4

By Killark  
Catalog ID: EBF131D4
13W120V 1-1/4" Stanchion Mount Fixture

EBF131D4G

By Killark  
Catalog ID: EBF131D4G
13W/120V 1-1/4" Stanchion Mount Fixture with Guard Class I

EBF131D5

By Killark  
Catalog ID: EBF131D5
13W120V 1-1/2" Stanchion Mount Fixture
Page 1 of 56