text.skipToContent text.skipToNavigation

Daylighting Photocell Sensor

By Hubbell Control Solutions 
By Hubbell Control Solutions
Hubbell Control Solutions' daylighting control photocell sensors (DLCPCI, DLCPCO, DLCPCA and DLCPCS) and the DLCPCC photocell controller provide indoor, outdoor, or skylight control of lighting circuits based on natural daylight. Utilizing these two foundations the DLCPC sensors and controller are able to provide daylight harvesting control for most applications. Model measurements ranges include 750, 2,500 or 7,500FC. The indoor sensor has a flat Fresnel lens that looks downward in a 60-degree cone of reference to measure actual light on the work surface. The outdoor sensor is enclosed in a weatherproof housing with a visor for shading and lens protection. The Atrium and Skylight sensors both use diffusing dome lenses to provide a 180-degree angle of photodiode response.
  • Multiple sensor options available
  • Interfaces with Energy Management Systems
  • 2-Year warranty

Product Details

General

Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Indoor and Outdoor
Listings
  • ETL
  • UL
  • UL 916
Mounting Type
  • Conduit
  • Ceiling
  • Surface
Project Type
  • New Construction
  • Retrofit
Sensor Type Daylighting
Space Planning Stand-Alone Solutions
Technology Daylight Harvesting
Type
  • Controls
  • Sensors

Electrical Ratings

Power Rating Low Voltage
Voltage Rating 24 VDC

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number DLCPCA UPC 640181404657 Product Description Atrium Photocell Sensor, 2-1000FC, Time Response: Fixed 10 second Full Range, Operating Temperature: -40 to 60 °C;-40 to 140 °F, Sensor Type: Daylighting, Voltage Rating: 24 VDC, Output Voltage: 10 VDC.
Catalog Number DLCPCI UPC 640181404633 Product Description Indoor Photocell Sensor, 0-100FC, Time Response: Fixed 10 second Full Range, Operating Temperature: -40 to 60 °C;-40 to 140 °F, Sensor Type: Blue-Enhanced Photo Diode, Voltage Rating: 24 VDC, Output Voltage: 10 VDC.
Catalog Number DLCPCS UPC 640181404664 Product Description Skylight Photocell Sensor, 10-2000FC, Time Response: Fixed 10 second Full Range, Operating Temperature: -40 to 60 °C;-40 to 140 °F, Sensor Type: Daylighting, Voltage Rating: 24 VDC, Output Voltage: 10 VDC.