- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPROâ„¢ Products
-
ToolAssistPROâ„¢ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPROâ„¢ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Recessed Downlights
- Strip Lighting
- Track Lighting
- Troffers
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Battery Packs
- Central Lighting Inverters
- Emergency & Exit Accessories
- Emergency Lighting Units
- Exit & Message Signs
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Flood Lighting
- Linear Lighting
-
- Lighting Controls & Sensors
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Surge Protectors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Bath & Vanity
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
- Our Company
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Distributor Locator
- Industry Links
- Resource Search
-
-
- English
- Francais
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPROâ„¢ Products
-
ToolAssistPROâ„¢ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPROâ„¢ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Recessed Downlights
- Strip Lighting
- Track Lighting
- Troffers
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Battery Packs
- Central Lighting Inverters
- Emergency & Exit Accessories
- Emergency Lighting Units
- Exit & Message Signs
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Flood Lighting
- Linear Lighting
-
- Lighting Controls & Sensors
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Surge Protectors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Bath & Vanity
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
- Our Company
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Distributor Locator
- Industry Links
- Resource Search
-
-
- English
- Francais
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- Lighting Control Panels
- CX Lighting Control Panels 4, 8, 16 and 24 Relays
CX Lighting Control Panels 4, 8, 16 and 24 Relays
Collection Name: CX Commercial Lighting Control Panels System
- Four relay panel sizes – 4, 8, 16 and 24 relay spaces
- Five types of relays – (See specifications)
- LCD user interface with keypad
- 365-day programming with 64 schedules
- Astronomical and real time clock
- Programmable dry contact inputs (Dependent on panel size)
- Selectable pre-programmed scenarios
- Programmable inputs accept low voltage switches, photocells, or motion sensors
- Low-voltage dry contact output relays (Dependent on panel size)
- Program uploads via removable SD memory card
- Listed to UL916, UL924 and cUL
- Five-year warranty
Product Details
General
Accessibility | Direct Access |
Color | Tan |
Controls - Applications |
|
Environmental Conditions | Indoor |
Listings |
|
Mounting Type |
|
Operating Temperature |
|
Project Type |
|
Space Planning | Stand-Alone Solutions |
Type |
|
Warranty Length | 5 Year Warranty |
Electrical Ratings
Connectivity | Wired |
Voltage Rating | 120-277 V |
Certifications and Compliance
Industry Standard(s) | Listed To UL916 Standard And cUL |
Resources and Downloads
Specifications
Brochures
Warranty
Installation/Instruction Manual (IOM)
Wiring Diagrams
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CX042S00SPN | UPC 640181200594 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone. | |
Catalog Number CX042S042NN | UPC 640181200563 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 4, Relay Type: 20A 1-Pole Electrically HeldN.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone. | |
Catalog Number CX042S043LN | UPC 640181200570 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 4, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone. | |
Catalog Number CX042S04TNN | UPC 640181200587 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 4, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone. | |
Catalog Number CX043S00SPN | UPC 640181200617 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120/347 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone. | |
Catalog Number CX043S043LN | UPC 640181200600 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 4, Number of Relays: 4, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120/347 V, Enclosure Type: NEMA 1 Surface, Options: Stand Alone. | |
Catalog Number CX082S00SPM | UPC 640181200655 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX082S00SPS | UPC 640181200891 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX082S082NM | UPC 640181200624 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 8, Relay Type: 20A 1-Pole Electrically HeldN.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX082S082NS | UPC 640181200686 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 8, Relay Type: 20A 1-Pole Electrically HeldN.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX082S083LM | UPC 640181200631 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 8, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX082S08TNM | UPC 640181200648 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 8, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX083S00SPM | UPC 640181200679 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120/347 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX083S00SPS | UPC 640181200914 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120/347 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX083S083LM | UPC 640181200662 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 8, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120/347 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX083S083LS | UPC 640181200907 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 8, Number of Relays: 8, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120/347 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX162S00SPM | UPC 640181200952 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX162S00SPS | UPC 640181201010 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX162S162NM | UPC 640181200921 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX162S162NS | UPC 640181200983 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX162S163LM | UPC 640181200938 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX162S163LS | UPC 640181200990 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX162S16TNM | UPC 640181200945 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX162S16TNS | UPC 640181201003 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX163S00SPM | UPC 640181200976 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX163S00SPS | UPC 640181201034 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX163S163LM | UPC 640181200969 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX163S163LS | UPC 640181201027 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 16, Number of Relays: 16, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX242S00SPM | UPC 640181201072 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX242S00SPS | UPC 640181201133 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX242S242NM | UPC 640181201041 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX242S242NS | UPC 640181201102 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 20A 1-Pole Electrically Held N.O. 120-277V 14KSCCR @ 277VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX242S243LM | UPC 640181201058 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX242S243LS | UPC 640181201119 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX242S24TNM | UPC 640181201065 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX242S24TNS | UPC 640181201126 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 20A 2-Pole Electrically Held N.O. 480V 14KSCCR @ 480VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX243S00SPM | UPC 640181201096 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX243S00SPS | UPC 640181201157 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 0, Relay Type: Space Only, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. | |
Catalog Number CX243S243LM | UPC 640181201089 | Product Description DISCONTINUED - CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Master Pane. | |
Catalog Number CX243S243LS | UPC 640181201140 | Product Description CX Lighting Control Panel, Number of Panel Spaces: 24, Number of Relays: 24, Relay Type: 30A 1-Pole Latching 120-277-347V 18KSCCR @ 277VAC, 14KSCCR @ 347VAC, Voltage Rating: 120-277 V, Enclosure Type: NEMA 1 Surface, Options: Secondary Panel. |