text.skipToContent text.skipToNavigation

NX CCT Switch Station

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
The NXSW-CCT switch provides chromaticity control of SpectraSync™ tunable white enabled luminaires.The NXSW-CCT switch is provided with four color temperature preset buttons which allows the user to select between four preset tunable white settings. When any of these presets are selected, the NXSW-CCT provides a smooth fade from one correlated color temperature (CCT) setting to another. Adjustable fade times allow the user to adjust the rate at which these changes take place using the NX Device Setup App (available for Android® and iOS® mobile devices) or the NX Area Controller (NXAC). The NXSW-CCT station is also provided with Raise / Lower buttons allowing the user to fine tune the CCT settings as required.
  • Compatible with Hubbell Lighting’s SpectraSync enabled luminaires
  • Attractive decorator style design
  • Mounts to standard single or multi-gang switch box
  • Four factory preset LED color selections
  • Manual raise to cool and lower to warm buttons
  • Plug and play integration with NX Room Controller
  • Simple CAT5 connection
  • Five-year limited warranty
  • Class 2, low voltage device, 24 VDC

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Controls - Applications
  • Industrial - Office
  • Commercial - Office
  • Commercial - Large Office/Open Area
  • Commercial - Conference Room
  • Commercial - Bathrooms
  • Automotive - Office
Listings UL
Project Type
  • New Construction
  • Retrofit
Type Controls

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXSW-CCT-BK UPC 640181721525 Product Description The NXSW-CCT switch provides chromaticity control of SpectraSync™ tunable white enabled luminaires.
Catalog Number NXSW-CCT-GY UPC 640181721549 Product Description The NXSW-CCT switch provides chromaticity control of SpectraSync™ tunable white enabled luminaires.
Catalog Number NXSW-CCT-IV UPC 640181721501 Product Description NXSW SERIES, NX Specialty Switch, Style: LED Color Control Switch, Ivory
Catalog Number NXSW-CCT-LA UPC 640181721563 Product Description The NXSW-CCT switch provides chromaticity control of SpectraSync™ tunable white enabled luminaires.
Catalog Number NXSW-CCT-RD UPC 640181721587 Product Description The NXSW-CCT switch provides chromaticity control of SpectraSync™ tunable white enabled luminaires.
Catalog Number NXSW-CCT-WH UPC 640181721457 Product Description The NXSW-CCT switch provides chromaticity control of SpectraSync™ tunable white enabled luminaires.