text.skipToContent text.skipToNavigation

NX HubbNET™ PoE Switch

By Hubbell Control Solutions 

Collection Name:  NX Distributed Intelligence

By Hubbell Control Solutions
Collection Name:  NX Distributed Intelligence
NX HubbNET™ PoE Switch/Power Injector
  • NX network accessory that provides for splitting the HubbNET™ network from the NXAC into multiple segments
  • 24V power is provided to the unit via a five amp computer style plug-in power supply
  • Provides seven powered RJ45 ports for connection of NX network devices
  • Limit of 64 NXHNB2 Network Bridge modules per segment ENERGY STAR® certified configurations
  • Expands the capacity of the NXAC to 448 bridges suitable for large commercial and architectural interiors

Product Details

General

Construction Material - Main Industrial grade metal housing
Controls - Networked NX Distributed Intelligence
Environmental Conditions Indoor
Project Type
  • New Construction
  • Retrofit
Type Controls

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number NXPOE-7-24B UPC 640181729347 Product Description DISCONTINUED - NX HubbNET™ PoE Switch/Power Injector