text.skipToContent text.skipToNavigation

PHDIM-1277

By Hubbell Control Solutions 
By Hubbell Control Solutions
The PHDIM-1277 converter connects to the dimming device using the familiar purple and grey low voltage dimming wires. The output of the PHDIM1277 tracks the low voltage control input and provides a linear line voltage AC phase control output.
  • Standard 0 – 10V dimming input
  • Dims standard 120 or 277 volts lighting loads
  • Automatic voltage detection
  • Compatible with Electronic Low Voltage loads
  • Mounts to J-box with 1/2” nipple
  • Plenum rated housing
  • Suitable for damp locations
  • 5 year warranty
  • ETL, cETL Listed
  • RoHs compiant

Stocked Items

Catalog Number UPC Product Description
Catalog Number PHDIM-1277 UPC 640181721013 Product Description Low Voltage to Line Voltage Dimming Converter