text.skipToContent text.skipToNavigation

Outdoor Lux Meter Sensor

By Hubbell Control Solutions 

Collection Name:  wiSCAPE Wireless Outdoor Lighting Control System

By Hubbell Control Solutions
The Lux Meter/Photo Sensor provides the necessary daylight-level information to the Fixture Module. Using a photodiode element, this sensor continuously measures daylight levels and sends the information to the fixture module.
  • Interfaces with Energy Management Systems
  • Foot-candle range: 0-250FC
  • Mounts horizontally
  • UL and cUL listed
  • California Title 24 Compliant

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Outdoor
Listings ETL
Mounting Type End Mount
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 24 VDC

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number DLCPCO UPC 640181404640 Product Description PHOTOCELL SENSOR, OUTDOOR