text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Ceiling Fans

Discontinued

Albin Collection 54" Indoor/Outdoor Five-Blade White Ceiling Fan

By Progress Lighting  
Catalog ID: P250036-028-30
Satin white-finished ceiling fan with opal shade.
Discontinued

Arlo Collection 60" Indoor/Outdoor Six-Blade Architectural Bronze Ceiling Fan

By Progress Lighting  
Catalog ID: P250026-129-30
Architectural bronze-finished ceiling fan with white opal shade.
Discontinued

Bedwin Collection 56" Four-Blade Galvanized Ceiling Fan

By Progress Lighting  
Catalog ID: P250024-141
Galvanized ceiling fan with rustic lattice-work like design.
Discontinued

Bixby Collection 60" Indoor/Outdoor Three-Blade Black Chrome Ceiling Fan

By Progress Lighting  
Catalog ID: P250038-231-30
Black chrome-finished ceiling fan with clear glass shade.
Discontinued

Bixby Collection 60" Indoor/Outdoor Three-Blade White Ceiling Fan

By Progress Lighting  
Catalog ID: P250038-030-30
White-finished ceiling fan with clear glass shade.
Discontinued

Holland Collection 60" Four-Blade Black Ceiling Fan

By Progress Lighting  
Catalog ID: P250032-031-30
Black-finished ceiling fan with white opal shade.
Discontinued

Holland Collection 60" Four-Blade Brushed Nickel Ceiling Fan

By Progress Lighting  
Catalog ID: P250032-009-30
Brushed nickel-finished ceiling fan with white opal shade.
Discontinued

Holland Collection 60" Four-Blade Oil Rubbed Bronze Ceiling Fan

By Progress Lighting  
Catalog ID: P250032-108-30
Oil Rubbed Bronze-finished ceiling fan with white opal shade.
Discontinued

Loring Collection 33" Four-Blade Black Ceiling Fan

By Progress Lighting  
Catalog ID: P250006-031
33" Four-blade Black ceiling fan with open-cage design.
Discontinued

Loring Collection 33" Four-Blade Galvanized Ceiling Fan

By Progress Lighting  
Catalog ID: P250006-141
33" Four-blade Galvanized ceiling fan with open-cage design.
Discontinued

Royer Collection 56" Four-Blade Antique Nickel Ceiling Fan

By Progress Lighting  
Catalog ID: P250010-081
56" Four-blade Antique nickel ceiling fan
Discontinued

Royer Collection 56" Four-Blade Forged Black Ceiling Fan

By Progress Lighting  
Catalog ID: P250010-080
56" Four-blade Forged black ceiling fan
Discontinued

Rudder Collection Indoor/Outdoor 56" Four-Blade Black Ceiling Fan

By Progress Lighting  
Catalog ID: P250040-031-30
Black-finished ceiling fan with opal shade.
Discontinued

Rudder Collection Indoor/Outdoor 56" Four-Blade Bronze Ceiling Fan

By Progress Lighting  
Catalog ID: P250040-129-30
Architectural bronze-finished ceiling fan with opal shade.
Discontinued

Rudder Collection Indoor/Outdoor 56" Four-Blade Satin White Ceiling Fan

By Progress Lighting  
Catalog ID: P250040-028-30
Satin white-finished ceiling fan with opal shade.
Page 1 of 1