text.skipToContent text.skipToNavigation

Hedgerow Collection Four-Light Brushed Nickel and Grey Washed Oak Farmhouse Style Chandelier Light

By Progress Lighting 

Collection Name:  Hedgerow

Catalog ID: P400253-009

By Progress Lighting
Collection Name:  Hedgerow
Catalog ID:  P400253-009
Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 4-Light Grey Washed Oak Farmhouse Chandelier Light. The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in a grey washed oak finish with beautiful brushed nickel accents that elevates the typically farmhouse aesthetic. The light sources peek through the windowpane design for an overall lighter look and feel.
  • Application: Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 4-Light Grey Washed Oak Farmhouse Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for farmhouse and coastal style settings.
  • Finish: The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in a grey washed oak finish with beautiful brushed nickel accents that elevates the typical farmhouse aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: The light sources peek through the windowpane design for an overall lighter look and feel.
  • Bulbs: For ideal illumination, use 4 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 21-3/8-inch diameter by 12-7/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Terrazzo and Rushton collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Rustic
  • Farmhouse
  • Coastal
Light Distribution Ambient
Mount location Ceiling/Stem + Chain
Mounting Type Ceiling Chain And Stem
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Dining Room
  • Kitchen
  • Bedroom
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
Type Chandelier
UPC 785247247530
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 21.375 in x 21.375 in x 12.8125 in
Height 12.8125 in
Length 21.375 in
Length - Installed 101.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 15.19 lb
Width 21.375 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93124015