text.skipToContent text.skipToNavigation

Kylo LED Collection Six-Light Brushed Nickel and Frosted Acrylic Modern Style Chandelier Light

By Progress Lighting 

Collection Name:  Kylo LED

Catalog ID: P400263-009-30

By Progress Lighting
Collection Name:  Kylo LED
Catalog ID:  P400263-009-30
Manifest a futuristic effect with the Kylo LED Collection 6-Light Brushed Nickel Frosted Acrylic LED Modern Chandelier Light. Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design. Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.
  • Application: Manifest a futuristic effect with the Kylo LED Collection 6-Light Brushed Nickel Frosted Acrylic LED Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.
  • Bulbs: For ideal illumination, 6 integrated LEDs are included (23w). 3000K. 90CRI. 1471 delivered lumens. Dimmable.
  • Dimensions: Measures 40-inch diameter by 22-3/4-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of lighting fixtures.
  • Warranty: Our 5-Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution Up/Down
Mount location Ceiling/Stem + Chain
Mounting Type Ceiling Stem
Mounting for outlet box included Backplate
New Products No
Number of Lamps 6
Number of Lamps Total 6
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main Integrated
Sub Brand Progress LED
Type Standard
UPC 785247244065
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 40 in x 40 in x 22.75 in
Height 22.75 in
Length 40 in
Length - Installed 80 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 9 lb
Width 40 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 25 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 24 Yes

Logistics

Pallet Quantity 19

Resource Links

Instruction Sheet Number 93125590