text.skipToContent text.skipToNavigation

One-Light 10-1/2" LED Wall or Ceiling Bulkhead

By Progress Lighting 

Collection Name:  Bulkheads LED

Catalog ID: P3649-3130K9

By Progress Lighting
Collection Name:  Bulkheads LED
Catalog ID:  P3649-3130K9
One-Light 10-1/2" LED Wall or Ceiling Bulkhead. General purpose LED luminaire comprised of a die-cast aluminum frame and polycarbonate diffuser. Fixtures are impact resistant and can be mounted on wall or ceiling. Replaceable LED module. Black finish.
  • Robust and energy efficient.
  • Offers various mounting options.
  • Can be widely adapted for indoor and outdoor applications.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol ELV/Reverse Phase
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Fixture Type Outdoor Ceiling Mount
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Coastal
  • Modern
  • Traditional
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247192588
Warranty Length 5-year Limited Warranty

Dimensions

Depth 4.5 in
Dimensions 10.5 in x 6.375 in x 4.5 in
Gross Weight with Packaging 1.23 lb
Height 4.5 in
Height to Center 3.1875 in
Length 10.5 in
Weight 1.23 lb
Width 6.375 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 63 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 6
Pallet Quantity 72

Resource Links

Instruction Sheet Number 93061257