text.skipToContent text.skipToNavigation

One-Light 10-1/2" Wall or Ceiling Mount Bulkhead

By Progress Lighting 

Collection Name:  Bulkheads

Catalog ID: P5706-30

By Progress Lighting
Collection Name:  Bulkheads
Catalog ID:  P5706-30
One-Light 10-1/2" Wall or Ceiling Mount Bulkhead. Polycarbonate light for indoor and outdoor areas. Colors will not fade and parts will not corrode. UV stabilized. UL listed for wet locations. Wall mount only. White finish.
  • Colors will not fade and parts will not corrode.
  • Mount on walls or ceilings.
  • Polycarbonate light for indoor and outdoor areas.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Construction Material - Main Polycarbonate
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Outdoor Wall
Glass UV Stabilized Ribbed Frosted
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Modern
  • Traditional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247570614
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4 in
Dimensions 10.5 in x 4 in x 5.875 in
Gross Weight with Packaging 1 lb
Height 5.875 in
Length 10.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 4 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 3
Pallet Quantity 192

Resource Links

Instruction Sheet Number 93026010