text.skipToContent text.skipToNavigation

One-Light Bulkhead 6-3/8" Flush Mount

By Progress Lighting 

Collection Name:  Bulkheads

Catalog ID: P3706-31

By Progress Lighting
Collection Name:  Bulkheads
Catalog ID:  P3706-31
One-Light Bulkhead 6-3/8" Flush Mount. Robust bulkheads are a general-purpose luminaire. Comprised of a die-cast aluminum frame and polycarbonate diffuser. Fixtures are impact resistant and offer various mounting options and can be widely adopted for indoor and outdoor applications. Black finish.
  • Black finish.
  • Die-cast aluminum construction
  • Clear glass lens
  • Can be wall or ceiling mounted
  • For indoor or outdoor use.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Black
Color Generic Black
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Flush-Mount
Glass Etched Ribbed
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Modern
  • Traditional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Utilitarian/Commodity
Type Flush-Mount
UPC 785247207312
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.3125 in x 4.75 in x 11.0625 in
Height 11.0625 in
Height to Center 5.5625 in
Length 6.3125 in
Note Weight of fixture exceeds NEC limits No
Weight 1.75 lb
Width 4.75 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 128

Resource Links

Instruction Sheet Number 93072980