text.skipToContent text.skipToNavigation

Ceiling Fans

Belva Collection 25.25-Inch 3-Blade Cottage White AC Motor Coastal Ceiling Fan

By Progress Lighting  
Catalog ID: P250068-151-WB
3-blade cottage white coastal ceiling fan

Belva Collection 25.25-Inch 3-Blade Matte Black AC Motor Coastal Ceiling Fan

By Progress Lighting  
Catalog ID: P250068-31M-WB
3-blade matte black coastal ceiling fan

Briarwood Collection 22-Inch 3-Blade Galvanized AC Motor Farmhouse Ceiling Fan

By Progress Lighting  
Catalog ID: P250067-141-WB
3-blade galvanized farmhouse ceiling fan

Briarwood Collection 22-Inch 3-Blade Graphite AC Motor Farmhouse Ceiling Fan

By Progress Lighting  
Catalog ID: P250067-143-WB
3-blade graphite farmhouse ceiling fan

Briarwood Collection 22-Inch 3-Blade Matte Black AC Motor Farmhouse Ceiling Fan

By Progress Lighting  
Catalog ID: P250067-31M-WB
3-blade matte black farmhouse ceiling fan

Briarwood Collection 22-Inch Antique Bronze 3-Blade AC Motor Farmhouse Ceiling Fan

By Progress Lighting  
Catalog ID: P250067-020-WB
3-blade antique bronze farmhouse ceiling fan

Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Driftwood/Matte White

By Progress Lighting  
Catalog ID: P250070-028
72-inch driftwood transitional ceiling fan

Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood/Silver

By Progress Lighting  
Catalog ID: P250070-152
72-inch grey weathered wood transitional ceiling fan

Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Rustic Charcoal/Matte Black

By Progress Lighting  
Catalog ID: P250070-31M
72-inch rustic charcoal transitional ceiling fan

Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Antique Wood

By Progress Lighting  
Catalog ID: P250069-081
60-inch antique wood transitional ceiling fan

Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Grey Weathered Wood

By Progress Lighting  
Catalog ID: P250069-31M
60-inch grey weathered wood transitional ceiling fan

Manvel Collection 60-Inch Three-Blade DC Motor Transitional Ceiling Fan Walnut

By Progress Lighting  
Catalog ID: P250069-020
60-inch walnut transitional ceiling fan

Alleron Collection 4-Blade Antique Black 56-Inch DC Motor LED Urban Industrial Ceiling Fan

By Progress Lighting  
Catalog ID: P250009-182-30
Five-Blade 56" industrial flat black DC ceiling fan with LED Light

Alleron Collection 4-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan

By Progress Lighting  
Catalog ID: P250009-081-30
Five-Blade 56" industrial antique nickel DC ceiling fan with LED Light

Edwidge Collection 3-Blade Black 52-Inch DC Motor LED Contemporary Ceiling Fan

By Progress Lighting  
Catalog ID: P250062-031-30
Three-Blade 52" contemporary black DC ceiling fan with LED Light

Edwidge Collection 3-Blade Painted Nickel 52-Inch DC Motor LED Contemporary Ceiling Fan

By Progress Lighting  
Catalog ID: P250062-152-30
Three-Blade 52" contemporary painted nickel DC ceiling fan with LED Light

Edwidge Collection 3-Blade White 52-Inch DC Motor LED Contemporary Ceiling Fan

By Progress Lighting  
Catalog ID: P250062-028-30
Three-Blade 52" contemporary satin white DC ceiling fan with LED Light

Kaysville Collection 6-Blade Chestnut 56-Inch DC Motor LED Urban Industrial Ceiling Fan

By Progress Lighting  
Catalog ID: P250003-081-30
Five-Blade 56" industrial antique nickel DC ceiling fan with LED Light

Kaysville Collection 6-Blade Grey Weathered Wood 56-Inch DC Motor LED Urban Industrial Ceiling Fan

By Progress Lighting  
Catalog ID: P250003-143-30
Five-Blade 56" industrial industrial graphite DC ceiling fan with LED Light

Midvale Collection 5-Blade Blistered Iron 56-Inch AC Motor Coastal Ceiling Fan

By Progress Lighting  
Catalog ID: P250011-171-WB
Five-Blade 56" coastal blistered iron ceiling fan with bulbs included

Midvale Collection 5-Blade Galvanized 56-Inch AC Motor Coastal Ceiling Fan

By Progress Lighting  
Catalog ID: P250011-141-WB
Five-Blade 56" coastal galvanized finish ceiling fan with bulbs included

Midvale Collection 5-Blade White 56-Inch AC Motor Coastal Ceiling Fan

By Progress Lighting  
Catalog ID: P250011-028-WB
Five-Blade 56" coastal satin white ceiling fan with bulbs included

Ryne Collection 52" 3-Blade Matte Black LED Transitional Indoor/Outdoor DC Ceiling Fan

By Progress Lighting  
Catalog ID: P250060-031-30
Three-blade 52" matte black transitional indoor/outdoor ceiling fan.

Ryne Collection 52" 3-Blade Matte White LED Transitional Indoor/Outdoor DC Ceiling Fan

By Progress Lighting  
Catalog ID: P250060-028-30
Three-blade 52" matte white transitional indoor/outdoor ceiling fan.

Ryne Collection 52" 3-Blade Woodgrain LED Transitional Indoor/Outdoor DC Ceiling Fan

By Progress Lighting  
Catalog ID: P250060-179-30
Three-blade 52" woodgrain transitional indoor/outdoor ceiling fan.

Vernal Collection 60" Five-Blade Matte Black LED Wifi Transitional Indoor/Outdoor Smart DC Ceiling Fan

By Progress Lighting  
Catalog ID: P250059-031-30
Five-blade 60" transitional matte black indoor/outdoor smart ceiling fan.

Vernal Collection 60" Five-Blade Silver LED Wifi Transitional Indoor/Outdoor Smart DC Ceiling Fan

By Progress Lighting  
Catalog ID: P250059-152-30
Five-blade 60" silver transitional indoor/outdoor smart ceiling fan.

Vernal Collection 60" Five-Blade Woodgrain LED Wifi Transitional Indoor/Outdoor Smart DC Ceiling Fan

By Progress Lighting  
Catalog ID: P250059-179-30
Five-blade 60" woodgrain transitional indoor/outdoor smart ceiling fan.

Willacy Collection 3-Blade Black 48-Inch DC Motor Contemporary Ceiling Fan

By Progress Lighting  
Catalog ID: P250063-031
Three-blade 48" black contemporary DC ceiling fan

Willacy Collection 3-Blade Painted Nickel 48-Inch DC Motor Contemporary Ceiling Fan

By Progress Lighting  
Catalog ID: P250063-152
Three-blade 48" painted nickel contemporary DC ceiling fan
Page 1 of 3