text.skipToContent text.skipToNavigation

Security Light Back Plate

By Progress Lighting 

Collection Name:  Security Light

Catalog ID: P6343-82

By Progress Lighting
Collection Name:  Security Light
Catalog ID:  P6343-82
Backplate for the LED flood lights with die-cast construction. This back plate can be used with a single head or multiple heads and motion sensors. Heads are sold separately (P6342). Metallic Gray finish.
  • Backplate for the LED Security flood lights.
  • Back plate can be used with a single head or multiple heads.
  • Heads are sold separately (P6342).
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic Grey
Construction Material - Main Die-Cast Aluminum
Finish Name Metallic Gray
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Lamp Included No
Lamp Type Basic Accessories
Lifestyle
  • Commodity
  • Utilitarian
Mount location Wall
Mounting for outlet box included strap
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247200061
Warranty Length 1 year warranty

Dimensions

Dimensions 4.81 in x 4.81 in x 1.7 in
Gross Weight with Packaging 0.75 lb
Height 1.7 in
Length 4.81 in
Note Weight of fixture exceeds NEC limits No
Weight 0.75 lb
Width 4.81 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 25
Pallet Quantity 900

Resource Links

Instruction Sheet Number 93068912

Resources and Downloads