U2HR173_Photo10b_ColorRGB
U2HR173_Photo10b_ColorRGB
Discontinued

U2H155, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

U2HR155

Copper Bus Connectors.

Product details

General

Application
Substation
Connector Type
Bus Support
Fitting Type
Rigid Conduit
Hardware Type
Cap mounting kit (w/o nuts)
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Mounting Hardware
5/8-11 x 1" GS
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
781810170038
UPC 12 Digit
7818101700388

Dimensions

Bolt Circle Diameter
5 in
Dimension - B Length inch
3.91 in
Dimension - G inch
2.12 in
Dimension - Height inch
3.72 in
Dimension - Hole Size fraction
11/16
Dimension - Hole Size inch
0.69 in
Dimension - Width inch
6.25 in
Dimension - Width mm
159 mm

Conductor Related

Conductor - Connection Combination
Base to Tube or Cable
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil
Conductor - Copper Str Size Range
4/0 AWG-1250 kcmil
Conductor - Copper Tube Std Size
1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS
Conductor - Copper Tube Std Size Range
1/4 IPS IPS-1 IPS IPS
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads