text.skipToContent text.skipToNavigation

UH153HC

by Burndy 

Catalog ID: UH153HC

Copper Bus Connectors.

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Slip or Rigid
Hardware Type Cap mounting kit (w/o nuts)
Material Copper Alloy
Material - Hardware DURIUMâ„¢ Silicon Bronze
Mounting Hardware 1/2-13 x 1" LG
One Wrench Installation Y
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 621945457898
UPC 12 Digit 6219454578988

Dimensions

Bolt Circle Diameter 3.00 in
Dimension - G inch 2.00 in
Dimension - Height inch 3.31 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - Width inch 3.31 in
Dimension - Width mm 84 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Tube
Conductor - Copper Tube EH Size 1 IPS
Conductor - Copper Tube EH Size Range 1 IPS
Conductor - Copper Tube Std Size 1 IPS
Conductor - Copper Tube Std Size Range 1 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Resources/Downloads