text.skipToContent text.skipToNavigation

UH155

by Burndy 

Catalog ID: UH155

Cast Cu Alloy Bus Support, 1" IPS, 5" Bolt Dia, 3/8" Bolt.

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Slip or Rigid
Hardware Type Cap mounting kit (w/o nuts)
Installation Torque Recommended in-lb 240 in-lb
Material Copper Alloy
Material - Hardware DURIUMâ„¢ Silicon Bronze
Mounting Hardware 5/8-11 x 1" LG
One Wrench Installation Y
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 781810004432
UPC 12 Digit 7818100044322

Dimensions

Bolt Circle Diameter 5.00 in
Dimension - B Length fraction 2-1/2 in
Dimension - B Length inch 2.50 in
Dimension - G inch 2.25 in
Dimension - Height fraction 3-1/4 in
Dimension - Height inch 3.25 in
Dimension - Hole Size fraction 11/16
Dimension - Hole Size inch 0.69 in
Dimension - Width fraction 2-7/8 in
Dimension - Width inch 2.88 in
Dimension - Width mm 73 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Tube
Conductor - Copper Tube EH Size 1 IPS
Conductor - Copper Tube EH Size Range 1 IPS
Conductor - Copper Tube Std Size 1 IPS
Conductor - Copper Tube Std Size Range 1 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Resources/Downloads

Customer Notices

Sales Drawings