text.skipToContent text.skipToNavigation

UH183CG6

by Burndy 

Catalog ID: UH183CG6

Copper Bus Connectors.

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Slip or Rigid
Installation Torque Recommended in-lb 490 LBS/in
Material Copper Alloy
Material - Hardware DURIUMâ„¢ Silicon Bronze
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 621945087248
UPC 12 Digit 6219450872488

Dimensions

Bolt Circle Diameter 3.00 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Tube
Conductor - Copper Tube EH Size 2 IPS
Conductor - Copper Tube EH Size Range 2 IPS
Conductor - Copper Tube Std Size 2 IPS
Conductor - Copper Tube Std Size Range 2 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Resources/Downloads

Customer Notices

Sales Drawings