text.skipToContent text.skipToNavigation

E3C34G1

By Burndy 

Catalog ID: E3C34G1

By Burndy
Catalog ID:  E3C34G1
Multi-tap, range-taking cast copper alloy connector designed to take 3 conductors from a single secondary transformer outlet.

Features: Multi-Tap, Range-Taking Cast Copper Alloy Connector Designed To Take 2, 3 Or 4 Conductors From A Single Secondary Transformer Outlet, Torque: 480 IN-LB, Number Of Conductors: 3, Bolt Size: 1/2-13, Rod Diameter: 0.78 IN

Add to List

More Options

Where to Buy

Product Details

General

Application Substation
Connector Type T-Connector
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 480 LBS/in
Material Copper Alloy
Plated Y
Plating Type Unplated
Sub Brand MECHANICAL CONNECTOR
Type Adapters
UPC 781810002070
UPC 12 Digit 7818100020700

Dimensions

Dimension - D inch 3.75 in
Dimension - Height fraction 3-7/8
Dimension - Height inch 3.88 in
Dimension - L Length Overall mm 159 mm
Dimension - Length Overall inch 6.25 in
Dimension - Pin Diameter inch 0.78 in
Dimension - Width fraction 5-1/4 in
Dimension - Width inch 5.25 in
Dimension - Width mm 133 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Copper Solid Size 1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 1/0 AWG-4/0 AWG
Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 1/0 -500 kcmil
Conductor Size 1/0 -500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
Number Of Conductors 3

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Resources and Downloads