text.skipToContent text.skipToNavigation

BISR350

By Burndy 

Catalog ID: BISR350

By Burndy
Catalog ID:  BISR350
Aluminum In-Line Splice, 10 AWG-350 kcmil.

Features: Clear Plastisol Covered Al6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, In-Line Splice/Reductions Are Made Quickly And Easily With The Unitap Line Of Connectors, UL486B Listed, Dual-Rated AL9CU For Any Stranded Copper Or Stranded Aluminum Applications, 600 Volt, 90 DEG C, Conductor Type: Run: Stranded Copper Or Stranded Aluminum, Conductor Size (run - Range): 10 AWG - 350 KCMIL, Wire Strip Length: 1-3/8 IN, Hex Size (key): 5/16 IN, Number Of Ports: 2, Type Of Insulation: Clear Plastisol, Torque: 275 IN-LB

Add to List

More Options

Where to Buy

Product Details

General

Application For Indoor Use Only
Connector Type In-Line
EU RoHS Indicator Yes
Hex Key 5/16 in
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 90 °C
Trade Name UNITAP™
Type BISR, In-Line
UPC 781810134092
UPC 12 Digit 7818101340922

Dimensions

Dimension - Height fraction 2.3333333333333335 in
Dimension - Height inch 2.35 in
Dimension - L Length Overall mm 118 mm
Dimension - Length Overall inch 4.63 in
Dimension - Width fraction 1-17/50 in
Dimension - Width inch 1.34 in
Dimension - Width mm 34 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 10 -350 Str
Conductor - Copper Str Size #10;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350
Conductor - Copper Str Size Range 10 AWG - 350 kcmil
Conductor Size 10 AWG-350 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads