text.skipToContent text.skipToNavigation

Clear Insulated Splice Reducer

By Burndy 

Catalog ID: BISR1/0

By Burndy
Catalog ID:  BISR1/0
Aluminum In-Line Splice, 14-1/0 AWG.

Features: Clear Plastisol Covered AL6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, UL486B Listed, Dual-Rated AL9CU For Any Stranded Copper Or Stranded Aluminum Applications, 600 Volt, 90 DEG C, Wire Entry: In-Line, Torque: 50 IN-LB, Hex Size (key): 3/16 IN, Conductor Size (run - Range): 14 - 1/0 AWG, Type Of Insulation: Plastisol, Number Of Ports: 2, Wire Strip Length: 1 IN

Add to List

More Options

Where to Buy

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
EU RoHS Indicator Yes
Hex Key 3/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 2
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BISR
UPC 781810134115
UPC 12 Digit 7818101341155

Dimensions

Dimension - Height inch 1.38 in
Dimension - L Length Overall mm 74 mm
Dimension - Length Overall inch 2.91 in
Dimension - Width inch 0.91 in
Dimension - Width mm 23 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 14 AWG - 1/0 AWG
Conductor - Copper Str Size Range 14 - 1/0 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads