text.skipToContent text.skipToNavigation

BIBD60012

By Burndy 

Catalog ID: BIBD60012

By Burndy
Catalog ID:  BIBD60012
Aluminum Multiple Tap Connector, Clear Insulated, 12 Port, 2 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

Clear Plastisol covered AL6061-T6 aluminum body, Clear Plastisol

Add to List

More Options

Where to Buy

Product Details

General

Application For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type Multi Tap
EU RoHS Indicator Yes
Hex Key 3/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 12
Physical Attribute - Number of Screws 12
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand UNITAP
Temperature Rating 194
Trade Name UNITAP™
Type BIBD, Multi-Port
UPC 781810232835
UPC 12 Digit 7818102328355

Dimensions

Dimension - Height fraction 2.75 in
Dimension - Height inch 2.75 in
Dimension - L Length Overall mm 394 mm
Dimension - Length Overall inch 15.53 in
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range 4 AWG-600 kcmil
Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range 4 AWG-600 kcmil
Conductor Size 4 AWG-600 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads