text.skipToContent text.skipToNavigation

BIBS25012

By Burndy 

Catalog ID: BIBS25012

By Burndy
Catalog ID:  BIBS25012
MULTI-PORT Single-Sided Entry.
Add to List

More Options

Where to Buy

Product Details

General

Hex Key 5/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 12
Physical Attribute - Number of Screws 12
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810232972
UPC 12 Digit 7818102329722

Dimensions

Dimension - Height inch 2.13 in
Dimension - L Length Overall mm 290 mm
Dimension - Length Overall inch 11.41 in
Dimension - Width inch 2.07 in
Dimension - Width mm 53 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 10 - 250 Str
Conductor - Copper Str Size Range 10 AWG - 250 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads

Customer Notices

Sales Drawings