- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Network/Server Cabinets
- Relay racks
- View All Cabinets, Racks, and Enclosures Categories
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Distribution
-
Power Distribution
- Accessories
- Power Distribution Units
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Boxes
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Power Distribution Units
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
- Design Series
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Flood Lighting
- Linear Lighting
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Lighting Control Panels
- Occupancy Sensors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Accessories
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Accessories
- Ceiling Fans
- Ceiling Mount
- Cylinders & Squares
- DURASHIELD
- View All Residential Outdoor Lighting Categories
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
SOLUTIONS THAT HELP YOU SUCCEED
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
SOLUTIONS THAT HELP YOU SUCCEED
-
SOLUTIONS THAT HELP YOU SUCCEED
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
- FEATURED SOLUTIONS
-
-
Markets
EXPLORE ALL MARKETS
Our MARKETS OVERVIEW page provides you broad view of the various markets we serve and helps you understand how our "One Hubbell" offering makes us leader in the industry.
SELECT A SPECIFIC MARKET -
Markets
-
Markets
-
EXPLORE ALL MARKETS
-
EXPLORE ALL MARKETS
Our MARKETS OVERVIEW page provides you broad view of the various markets we serve and helps you understand how our "One Hubbell" offering makes us leader in the industry.
-
-
SELECT A SPECIFIC MARKET
-
SELECT A SPECIFIC MARKET
- Assisted Living
- Commercial
- Data Center
- Education
- Entertainment
- Food & Beverage
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur Company
-
Resources
-
Resources
- Resources
- Our Company
- Digital Resources
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Network/Server Cabinets
- Relay racks
- View All Cabinets, Racks, and Enclosures Categories
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Distribution
-
Power Distribution
- Accessories
- Power Distribution Units
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Boxes
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Material Handling Equipment
-
Material Handling Equipment
- Cranes & Festoons
- Mobile Carts & Workstations
- Tool Balancers
- Torque Arms
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Power Distribution Units
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Flood Lighting
- Landscape
- Wall Mount
-
- Design Series
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Flood Lighting
- Linear Lighting
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Lighting Control Panels
- Occupancy Sensors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Accessories
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers
- View All Residential Indoor Lighting Categories
-
-
Residential Outdoor Lighting
-
Residential Outdoor Lighting
- Accessories
- Ceiling Fans
- Ceiling Mount
- Cylinders & Squares
- DURASHIELD
- View All Residential Outdoor Lighting Categories
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
SOLUTIONS THAT HELP YOU SUCCEED
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
SOLUTIONS THAT HELP YOU SUCCEED
-
SOLUTIONS THAT HELP YOU SUCCEED
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
- FEATURED SOLUTIONS
-
-
Markets
EXPLORE ALL MARKETS
Our MARKETS OVERVIEW page provides you broad view of the various markets we serve and helps you understand how our "One Hubbell" offering makes us leader in the industry.
SELECT A SPECIFIC MARKET -
Markets
-
Markets
-
EXPLORE ALL MARKETS
-
EXPLORE ALL MARKETS
Our MARKETS OVERVIEW page provides you broad view of the various markets we serve and helps you understand how our "One Hubbell" offering makes us leader in the industry.
-
-
SELECT A SPECIFIC MARKET
-
SELECT A SPECIFIC MARKET
- Assisted Living
- Commercial
- Data Center
- Education
- Entertainment
- Food & Beverage
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur Company
-
Resources
-
Resources
- Resources
- Our Company
- Digital Resources
-
- Products
- Power & Utilities
- Connectors
- Lugs & Terminals
- Compression
- Cable to Flat
- Compression Terminal
Compression Terminal
Catalog ID: YA25DT
Add to Project List
More Options
Product Details
General
Application | Wire Termination |
Color Code | Pink |
Connector Type | LONG BARREL |
Die Index | 12 |
Feature - Barrel Style | Chamfered |
Feature - Barrel Type | Long |
Finish Type | Tin-Plated |
Material | COPPER |
Physical Attribute - Number of Holes | 1 |
Plated | Y |
Plating Type | Tin - Electro Plated |
Trade Name | HYLUG™ |
UPC | 781810077115 |
UPC 12 Digit | 7818100771155 |
Dimensions
Dimension - B Length fraction | 1-3/8 in |
Dimension - B Length inch | 1.38 in |
Dimension - Bolt Hole Size inch | 0.52 in |
Dimension - Bolt Size fraction | 5/16 |
Dimension - Bolt Size inch | 0.3125 |
Dimension - D inch | 0.75 in |
Dimension - Hole Size fraction | 5/16 |
Dimension - Hole Size inch | 0.34 in |
Dimension - Hole Size mm | 10 mm |
Dimension - L Length Overall mm | 60 mm |
Dimension - Length Overall inch | 2.38 in |
Dimension - N inch | 0.38 in |
Dimension - Outside Diameter inch | 0.52 in |
Dimension - Pad Width inch | 0.75 in |
Dimension - Strip Length inch | 1-7/16 |
Dimension - Stud Size fraction | 5/16 |
Dimension - Z inch | 0.36 in |
Physical Attribute - Tongue Angle | Straight |
Electrical Ratings
Voltage - Maximum | 35000 |
Voltage Rating | 35 kV |
Conductor Related
Conductor - Copper Solid Size | 1/0 AWG |
Conductor - Copper Solid Size Range | 1/0 AWG |
Conductor - Copper Str Navy Size | 100 (61) Navy |
Conductor - Copper Str Navy Size Range | 100 (61) Navy |
Conductor - Copper Str Size | 1/0 AWG |
Conductor - Copper Str Size Range | 1/0 AWG |
Conductor - Material | COPPER |
Conductor Size | 1/0 AWG |
Conductor Type | CODE |
Certifications and Compliance
Certification - CSA Approved | Yes |
Certification - ETL | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Industry Standard(s) | UL 486A-486B |
Standards - RoHS Compliance Status | CM |
UL Listed | Yes |
Resources and Downloads
Specifications
Sales Drawings
Videos
HYDENT Compression Terminal Overview Video
Please wait, preparing to download your file.