- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Power Quality & Conversion
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
- Enclosures
- Fittings
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- ToolAssistPro
- Tools, Dies & Accessories
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Commercial Outdoor Lighting
- Commercial Indoor Lighting
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Linear Lighting
- Flood Lighting
-
-
Lighting Components
-
Lighting Components
- LED Drivers
- Surge Protectors
- Lighting Transformers
-
- Lighting Controls & Sensors
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Ground Set Accessories
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
- Featured Markets
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
-
Our Company
-
Our Company
- About Us
- Contact Us
- Distributor Locator
- Sales Contact Lookup
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resource Search
-
-
- myHubbell
- myHubbell
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Power Quality & Conversion
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
- Enclosures
- Fittings
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- ToolAssistPro
- Tools, Dies & Accessories
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Commercial Outdoor Lighting
- Commercial Indoor Lighting
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Linear Lighting
- Flood Lighting
-
-
Lighting Components
-
Lighting Components
- LED Drivers
- Surge Protectors
- Lighting Transformers
-
- Lighting Controls & Sensors
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Ground Set Accessories
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
- Featured Markets
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
-
Our Company
-
Our Company
- About Us
- Contact Us
- Distributor Locator
- Sales Contact Lookup
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resource Search
-
-
- myHubbell
- myHubbell
J1252
Catalog ID: J1252
Tin plated, hard drawn copper bail designed to make hot-line clamp adapter using HYCRIMP, CABELOK, CRIMPIT or Figure 6-shaped CRIMPIT connectors.
Features: Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors, Where Hot Sticks Are Used, The CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Are Recommended, The Line Can Be Approached With The Connector And Bail Held In The Tool, Bails Are Tin-Plated, Hard Drawn Copper, Corresponding Hycrimp: YHD-300 (3/0 - 2/0 AWG), YHD 350 (4/0 - 3/0 AWG), YHN500 (397.5 KCMIL (18-1) And 400 KCMIL (37)), Conductor Size (run - Range): 2/0 AWG - 3997.5 KCMIL, Conductor Type: ACSR, Stranded Aluminum, Solid Aluminum, Bail Size: 2/0 AWG, Shape: 6, Corresponding Cabelok Crimpit: YP28U26 (4/0 - 3/0 AWG), YP27AU26 (3/0 - 2/0 AWG), YPC33R26U (397.5 KCMIL (18-1) And 400 KCMIL (37))
Product Details
General
Application | Designed To Make Hot-Line Clamp Adapter Using HYCRIMP, CABELOK CRIMPIT Or Figure 6 -Shaped CRIMPIT Connectors |
EU RoHS Indicator | Yes |
Material | Copper |
Plated | Y |
Plating Type | Tin |
Type | Bail |
UPC | 781810014097 |
UPC 12 Digit | 7818100140977 |
Dimensions
Diameter | 0.38 in |
Dimension - Height inch | 4.25 in |
Conductor Related
Conductor - ACSR Str Size | 397.5 (18/1) Chickadee kcmil |
Conductor - ACSR Str Size Range | 397.5 (18/1) Chickadee kcmil |
Conductor - AL Str Size | 2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil |
Conductor - AL Str Size Range | 2/0 AWG-400 kcmil |
Certifications and Compliance
Certification - CSA Approved | No |
Certification - ETL | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Standards - RoHS Compliance Status | CM |
UL Listed | No |
Resources/Downloads
Customer Notices
Specifications
Sales Drawings
Please wait, preparing to download your file.