text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Platforms

BPEHD-162 Aluminum Extra Heavy Duty Platform 42” Wide

By Connector Manufacturing (CMC)  
Catalog ID: BPEHD-162
Extra heavy duty platform of 42 In wide

BPHD-142 Aluminum Heavy Duty Platform 42” Wide

By Connector Manufacturing (CMC)  
Catalog ID: BPHD-142
Heavy duty platform

BPSEHD-162 AluminumSuper Extra Heavy Duty Platform 48” Wide

By Connector Manufacturing (CMC)  
Catalog ID: BPSEHD-162
Super extra heavy duty platform of 48 In wide

BPSEHD-202 AluminumSuper Extra Heavy Duty Platform 48” Wide

By Connector Manufacturing (CMC)  
Catalog ID: BPSEHD-202
Super extra heavy duty platform of 48 In wide

BPSEHD-222 AluminumSuper Extra Heavy Duty Platform 48” Wide

By Connector Manufacturing (CMC)  
Catalog ID: BPSEHD-222
Super extra heavy duty platform of 48 In wide

Extra heavy duty platform of 42 In wide

By Connector Manufacturing (CMC)  
Catalog ID: BPEHD-142
Extra heavy duty platform of 42 In wide
Page 1 of 1