text.skipToContent text.skipToNavigation

PATMDCUTLW

By Burndy 

Collection Name: 

Catalog ID: PATMDCUTLW

By Burndy
Collection Name: 
Catalog ID:  PATMDCUTLW
PATRIOT® IN-LINE® 6-Ton Scissor Action, ACSR Cut Jaw, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Utility Bag.
  • Interchangeable scissor action crimping and cutting jaws
  • 180° Head rotation
  • Uses W and X dies
  • Safety trigger lock and locking jaw tabs
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah 18V lithium-ion Makita batteries

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Add to List

More Options

Where to Buy

Product Details

General

Application Crimping and Cutting
Application - For Use On Interchangeable Jaws: Crimp: ACSR, Aluminum, Copper Code/Flex; Cut: ACSR (26/7), Aluminum (AAC), Copper (Soft Drawn), EHS Guy Wire (sold separately)
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Sac utilitaire en vinyle
Crimp Force Capacity 6
Die Type W and X Die
EU RoHS Indicator Contacter le fabricant
Power Source Chargeur 120V-AC
Recharge Time 0.5
Tool Type Battery Actuated Scissor Action
Trade Name PATRIOT® IN-LINE®
Type
  • Crimper and Cutter
  • Sertisseur et Cutter
UPC 621945474826
UPC 12 Digit 621945474826

Dimensions

Dimensions 19.42 in x 4.375 in x 2.75 in
Height 2.75 in
Length 19.42 in
Weight 7.2
Width 4.375 in

Electrical Ratings

Operating Voltage 18

Conductor Related

Crimping Ranges With Appropriate Jaw: Crimping Capacity: Copper: #10 sol.-500 kcmil, Copper Flex: #8 AWG-350 kcmil, Aluminum: #14 sol.-350 kcmil, ACSR: #14 sol.-4/0 AWG; Cutting Capacity: ACSR (26/7) up to 556.5 kcmil, Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil, EHS Guy Wire up to 3/8"

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Sales Drawings