text.skipToContent text.skipToNavigation

HIW716MAGKIT2

by Burndy 

Catalog ID: HIW716MAGKIT2

HIW716MAG Hydraulic Impact Wrench with Swivels, 8' NCR Hose, Flat Face Couplers, 1000-2000 psi, 4-12 GPM, Open/Closed option.

  • Aircraft grade 7075-T6 extruded Aluminum body and forged handle for added strength
  • CNC machining produces tighter tolerances contributing to increased efficiency,repeatability and flow optimization
  • Machined steel sleeve and hardened spool increase wrench efficiency by preventing hydraulic fluid "blow by"
  • Balanced weight in assembled configuration
  • Reverse flow protection to prevent reverse hook-ups
  • Dual spool selector for Open and Closed Center use
  • For Use With: Utility pole hardware & Auger drill bits

5 year limited warranty

Product Details

General

Application Drilling
Installation Torque Recommended in-lb 6600 in-lb
Tool Type Low Pressure Hydraulic Impact Wrench
Type Impact Wrench
UPC 781810568354
UPC 12 Digit 7818105683544

Dimensions

Dimensions 9.0 in x 3.6 in x 9.6 in
Height 9.6 in
Length 9.0 in
Weight 7.6 lb
Width 3.6 in

Certifications and Compliance

Standards - RoHS Compliance Status UI

Resources/Downloads

Customer Notices