text.skipToContent text.skipToNavigation

EPP102

By Burndy 

Catalog ID: EPP102

By Burndy
Catalog ID:  EPP102
Electric/Hydraulic Pump 1/2 HP 220V-AC 60/50 Hz Motor 10,000 psi Pendant Switch.
  • Lightweight
  • Small size
  • Factory set relief valve
  • 100,000 (+) life cycles
  • Sealed electric pendant switch

5 year limited warranty

Add to List

More Options

Where to Buy

Product Details

General

Application Pumping
Application - For Use On Use with 10,000 psi Remote Hydraulic Crimpers and Cutters
Tool Type Pump, Electric Hydraulic
Type Pump
UPC 781810050262
UPC 12 Digit 7818100502622

Electrical Ratings

Current Draw Max 12.5 Amperes

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Package Contents Pump, Pendent Switch

Resources and Downloads

Customer Notices