Hubbell Canada_1050BAR_image
Hubbell Canada_1050BAR_image
Made in Canada

Bar Hangers For Octagonal & Square Box, 18 In. With 1/2 Offset, 50 Lbs. Load Capacity (1-Pack), 1050

Brand:

TradeSelect

Catalog ID:

1050

Bar Hangers for Octagonal & Square Box, 18 in. with 1/2 Offset, 50 lbs. Load Capacity (1-Pack).

Boxes can be located anywhere along length of the bar

Product details

General

Application
Bar Hangers for Octagonal & Square Box, 18 in. with 1/2 Offset, 50 lbs Load Capacity
Color
Item Type
4D
Material
Steel
Type
Bar Hanger
UPC
626463003053

Dimensions

Weight
0.23 lb

Certifications And Compliance

Certified Listed
CSA

Resources and downloads